IESNA:LM-63-2002
[TEST]P1337452
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R259827DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 2700K CCT AND, 98CRI , E3A301WMH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]181
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 7.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
7.8 12 19.4 30.4 83.9 208.6 391.5 591.1 733.1 774.6
801 827.5 847.1 861.1 874.4 884.1 894.4 900.6 904.7 901.3
894 876.3 854 824.6 793.7 748.3 701.2 652.5 576.2 382
196.9 78.2 21.1 9 1.9 0.3 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.8 12.2 19.4 30.2 82.7 201.8 377.4 577.6 718.7 760.3
792.5 814.8 836.4 851.3 863.8 873.3 881.9 888.8 890.6 886.6
876.6 861.6 839.3 810.1 774.5 735.3 689.2 632.6 561 367.8
188 76.7 21.3 9.1 2 0.3 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.8 11.7 18.6 29.9 81.2 185.8 352.4 542.9 686.3 726
755.7 780.4 796.4 809.6 820.6 828.2 833.4 838.8 838.3 832.9
823.4 806.4 783.1 756.7 723.5 678.7 634 578.1 502.7 306.7
152.7 69.2 19.9 8.8 2.2 0.3 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.8 12 18.4 29 72.1 167.5 316 487.5 627.5 669.3
700.7 722.3 739 750.3 756.9 760.8 763 765.3 762.8 755.7
743.4 726.8 704.7 673.8 640.9 590.7 540.2 475.6 397.9 215.8
113 59.8 18.4 8.3 2.4 0.3 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.8 11.7 18.1 27.4 61.8 144.2 268.3 417.5 551.7 589.5
619.4 642.2 658.1 668.7 674.3 674.7 672.6 668.4 662.8 653.9
637.8 616.9 588.9 551.7 501.9 448 387.9 324.9 268.8 142.9
81.1 46.1 16.7 7.4 2.7 0.5 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.8 11.5 17.4 25.7 52.7 119.7 214.8 335.2 442.1 479.6
509.7 532 545.6 553.1 555.4 552.6 545.8 534.5 522.3 506.5
486 458.3 422.5 379.5 330.5 283.5 237.1 198.6 160.9 94.1
57.8 34.3 15.7 5.6 2.4 0.5 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0 0 0 0
7.8 11.3 16.7 24 44.8 95.8 169.2 254.5 335 360.9
383 399.4 409 412.1 409.2 401.4 390.3 374.1 354.6 334.7
314.1 287.3 254.7 221.1 185.1 158.9 133.1 112 95.4 63
40.5 22.1 9.3 3.7 1.5 0.3 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0 0 0
7.8 10.5 14.4 18.7 24.1 39.3 63.8 84.6 99.5 102
103.2 102.3 100.1 96.8 93.1 88 82.6 76.2 70.8 64
58.4 53 47.5 42.6 37 31.9 27 22.6 17.2 6.8
4.2 1.9 0.5 0.2 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
7.8 9.1 10.3 11.3 12.2 12.5 12.2 11.3 10.6 10.1
9.8 9.5 9 8.4 7.9 7.4 7.1 6.2 5.4 4.4
3.2 2.2 1.9 1.5 1.2 0.8 0.7 0.3 0.3 0
0 0 0 0.2 0.2 0.2 0.3 0.3 0.3 0.5
0.5 0.5 0.5 0.3 0.3 0.3 0.3 0.3 0
7.8 7.8 7.3 6.8 5.9 4.9 4.1 3.4 2.5 2.2
2 1.7 1.5 1.4 1.2 1 0.8 0.5 0.5 0.3
0.3 0.2 0.2 0.2 0.2 0.2 0 0 0 0.2
0.2 0.2 0.3 0.3 0.3 0.3 0.5 0.5 0.7 0.7
0.7 0.7 0.5 0.5 0.5 0.5 0.5 0.5 0
7.8 6.4 5.1 3.9 2.9 2 1.5 1 0.5 0.3
0.3 0.2 0.2 0.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.2 0.3 0.3 0.5 0.5 0.7 0.7 0.7
0.7 0.5 0.5 0.5 0.3 0.3 0.3 0.3 0
7.8 5.4 3.7 2.5 1.7 1.2 0.7 0.3 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.3 0.3 0.5 0.5 0.7 0.7 0.7 0.8 0.8
0.7 0.7 0.5 0.5 0.3 0.3 0.2 0.2 0
7.8 4.9 3.2 2 1.4 0.7 0.5 0.2 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.2 0.2 0.2
0.3 0.5 0.7 0.7 0.8 0.8 0.8 1 1 1
0.8 0.8 0.7 0.5 0.5 0.3 0.2 0.2 0
7.8 4.7 2.9 1.9 1.2 0.7 0.5 0.2 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.2 0.2 0.2 0.3
0.5 0.7 0.7 0.8 0.8 1 0.8 1 1 1
1 0.8 0.7 0.7 0.5 0.3 0.2 0.2 0
